text.skipToContent text.skipToNavigation

Infinium M4 HDFP Adapter Panel, 8 Keyed Front Keyed Rear LC Duplex Adapters, 16 Fiber, Magenta

HDFP-LCD16ZC-L
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand keyed LC fiber solutions provide a simple and convenient way to physically prevent the user from making an unauthorized connection by blocking access to specific optical ports, whether they are at a workstation outlet or in a telecommunications room or data center. This is particularly important for government, finance, military and other facilities where multiple networks having different security level access requirements may be co-located.

In Stock

WHERE TO BUY

Specifications

General Info
Standard RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements
Dimensions
Product Width US 4.19 in
Product Height US 1.24 in
Product Depth US 1.15 in
Technical Information
Adapter Front Keyed
Operating Temperature -40 to +75º C
Durability < 0.2dB typical change,500 matings
Form Factor LC Duplex
Adapter Rear Keyed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;