Infinium Ultra M4 Splice Cassette, 24 Ribbon Fiber, LC Quad OM4
Bazaarvoice SAP Hybris Integration Version 2.8.1
This M4 Splice Cassette enables fast, field termination and provides cable management within the housing. The M4 Splice Cassette is designed for use with Multimode OM4 fiber, houses 24 fibers, and provides LC Quad ports. This cassette supports fusion splicing of ribbon fibers, with heat shrinks, pigtail slack and cable slack managed within the cassette. This eliminates the need for individual splice trays or housings, as well as allowing splicing to be done away from the rack housing in a suitable workspace as needed. The design of the cassette allows it to be easily mounted from either the front or the rear of an enclosure or panel. Individual fibers within the cassette may be accessed without disturbing the other fibers in the housing. Tier 3 performance characteristics of this cassette produce typical insertions loss of 0.15dB.
- Infinium Core
- Infinium Quantum
- Infinium Ultra
- Multi-Mode Single Fiber Splice Cassette
- Multimode OM5
- Multimode OM5 Single Fiber Splice Cassette
- Multimode Ribbon Fiber Splice Cassette
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flexible Install: Mount from the front or the rear of an enclosure or panel
- Installation Convenience: Do all splicing and managing work outside the enclosure
- Clear Top: Enables fast and easy fault identification
- Compact: These Splice cassettes provide a very compact splicing solution
- Front or Rear Mounting: Simplify installation by mounting from the front or rear of the? enclosure panel
- Flexible Install: Mount from the front or rear of an enclosure or panel
- Patented Splice Management: Simplify Splicing and fiber management outside of the cassette with the removable fiber splice manager
Specifications
Product Line | Ortronics | ||
UPC Number | 662875012009 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Product Width US | 3.45 in | ||
Product Depth US | 4.77 in | ||
Product Height US | 1.14 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1