text.skipToContent text.skipToNavigation

Infinium Core LC to LC Duplex Patch Cord, 2 mm, OM4, Aqua, Riser, 2 FT

L1-0101B2EA20002F Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 91ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of a Standard Loss System: When combined with Infinium Core Trunks and Infinium Core Cassettes
  • Multimode total channel connection loss: 2.5 dB, Multimode total channel connection return loss: 16 dB
  • Individual Patch Cable Assembly – Standard Insertion Loss: 0.50 dB Insertion loss
  • Compliance: BAA or TAA Compliant
  • Flexible Polarity: A-B and is designed to pair with Infinium Universal Polarity Cassettes - Reconfigurable
  • Bend-insensitive fiber for optimal cable management and ease of installation
  • TIA Channel Compliant
  • Dust caps pre-installed

Specifications

General Info
Color Aqua
Type Fiber Patch Cord
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Boot Color Black
Features Reversible Polarity
Connector Color Beige
Warranty Type 5-Year
Compliance RoHS
Dimensions
Cable Length 2 ft
Product Length US 2.0 FT
Outside Diameter 2 mm
Technical Information
Cable Diameter 2 mm
Bend Radius 1.28 in
Cable Type Fiber Optic
Connector 1 LC Male
Connector 2 LC Male
Fiber Optic Cable Type OM4
Fiber Size 50/125
Number of Fibers 2
Ferrule Diameter 1.25 mm
Maximum Insertion Loss 0.3 dB
Typical Insertion Loss 0.1 dB
Jacket Material PVC (Polyvinyl Chloride)
Jacket Rating FT6 Rated, OFNP Rated
Jacket Application Plenum Rated
Operating Temperature -10°-50°C, 14°-122°F
Operating Temperature Max 122 °F
Operating Temperature Min 14 °F
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 15-85% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 40 dB
Simplex/Duplex Duplex
Single/Multimode Multimode
Storage Temperature 5° - 140° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;