TRACJACK,LC, DUPLEX, BLUE ADAPTER
63700076-43
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TracJack, Single-mode, LC Duplex Adapters (2-Fiber), fog white adapter plate, has one blue LC Duplex adapter, with ceramic alignment sleeves, mounted at a 180° exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design.
Compatible With:
All TracJack faceplates
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875666554 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 0.73 in | ||
Product Depth US | 1.15 in | ||
Product Height US | 0.92 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1