text.skipToContent text.skipToNavigation

Discontinued - Adjustable Equipment Shelf - 3.34 in H x 17.50 in W x 15 in - 20 in D

ES-19-FDR1520 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Equipment shelves mount to 19” or 23” equipment racks. Heavy -duty 16-gauge steel accommodates heavy equipment. Patented shelves can be mounted upside down. Shelves are vented to allow air flow beneath mounted equipment. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adjustable mounting
  • Supports miscellaneous equipment or test gear, ect.
  • Cantilever shelf mounts in several positions
  • 1/2””deep tray can be inverted to create a flat surface for deep equipment
  • Mounts to 3”” or 6”” channel
  • Choose between standard or vented version
  • Mounting hardware included
  • Made of 16-gauge steel

Specifications

General Info
Product Line Ortronics
UPC Number 662875554783
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;