text.skipToContent text.skipToNavigation

BEND LIMITING CABLE MANAGEMENT PANEL - 7 in H x 4.5 in D rings with waterfall - 4 RU

60400098 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand bend limiting cable management panels have curved falls that protect against cable crimping and also maintain proper bend radius. The panels are ideal at the top of standard 19" EIA racks. 7" H x 7" D rings with waterfall, 8.34" H x 19" W, 4 rack units, black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Waterfall: Protects against cable crimping and also maintains proper bend radius.
  • Rings made out of steel: Sturdy and durable.
  • Maximum ring fill capacity using Category 6 cable is 304 cables: Creates a solid cable path between racks (Ideal at the top of a standard 19" rack).

Specifications

General Info
Product Line Ortronics
UPC Number 662875216902
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;