text.skipToContent text.skipToNavigation

DLM Photosensor, Closed Loop Single Zone, USA

LMLS-400-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMLS-400 is a closed loop photosensor that measures the ambient light level in order to automatically switch or dim one zone of lighting. It is part of a Digital Lighting Management (DLM) system and sends light level signals to control loads connected to DLM on/off or dimming room controllers. The LMLS-400 has a photodiode with an extended range of 1-1,553 footcandles (fc), and photopic correction to mimic the human eye, for precise measurement of visible light.
Depth 1 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Daylight responsive on/off, bi-level, tri-level or dimming control for one lighting zone
  • Extended tube model accommodates thicker ceiling materials
  • 100 degree spatial response for optimal detection of ambient light level
  • Automatic calibration and configuration; optional hold off setting to maximize energy savings
  • Photodiode corrected to match the photopic response of the human eye
  • Can be calibrated in any daylight condition

Specifications

General Info
Product Line Wattstopper
UPC Number 754182927814
Country Of Origin United States
Additional Information
Product Environmental Profile Yes
Technical Information
Sensor Type Daylight

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;