text.skipToContent text.skipToNavigation

DLM PIR Ceiling Sensor, High-Bay

LMPC-100-5 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.

Footprint 35 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Passive infrared sensor with a choice of three 360° coverage patterns
  • Extended height lens option for mounting heights up to 40’
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons behind snap-off cover
  • IR transceiver for wireless configuration and remote control
  • Low profile design for architectural appeal

Specifications

General Info
Product Line Wattstopper
UPC Number 754182934379
Country Of Origin China
Dimensions
Product Width US 4.0 in
Product Weight US 0.43 lb
Product Volume US 44.55 cu in
Product Depth US 4.5 in
Product Height US 2.2 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;