Power Pack, 120-277V, 50/60Hz, 24VDC, 225mA, w/Auto-On/Man
BZ-150
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The BZ-150 Universal Voltage Power Pack can provide 24 VDC operating voltage to Wattstopper’s lowvoltage occupancy sensors. In addition, the BZ-150 enables manual-on, hold-on, hold-off and load shed applications when used with lighting control panels or building management systems. This device is constructed with environmentally friendly materials and is RoHS-compliant.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Self-contained power supply relay system
- Efficient switching power supply providing optimized current output based on number of sensors
- LED indicates status of relay or if there is a low-voltage overcurrent
- Hold-on and hold-off inputs integrate with BMS, lighting control panels & other building systems
- Integrates with low-voltage momentary switch to control any 24VDC occupancy sensor
- The product meets the materials restrictions of RoHS
- Provides auto-on or manual-on field-selectable operating mode
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182922918 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.35 lb | ||
Product Volume US | 28.12 cu in | ||
Product Depth US | 3.75 in | ||
Product Height US | 2.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security  | Yes | This product is ioXt certified |
Technical Information
Amperage | 20 A | ||
Voltage | 120/277 V | ||
Connection Type | Wired |
Resources
White Papers & Tech Bulletins
Cutsheet
Installation Instructions
CAD Drawings
57-007-8 - Typical Wiring for BZ-150 Power Pack
png
57-007-9 - Typical Wiring for BZ-150 Power Pack Bi-Level Control with MANUAL ON
png
60-961 - Power Pack Hold On with Relay
dwg
60-961 - Power Pack Hold On with Relay
pdf
60-961 - Power Pack Hold On with Relay
png
60-961 - Power Pack Hold On with Relay
dxf
Typical Wiring for BZ-150 Power Pack Bi-Level Control with MANUAL ON
dwg
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1