InFusion Secondary Power Enclosure - 2 Module
ISPE-2-IC
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
The InFusion Secondary Power Enclosure (ISPE) economically extends the load capacity of the Vantage System, extending system capacity from the Main Power Enclosure (IMPE)
UCP Module Capacity
2
- 2
- 4
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The InFusion Secondary Power Enclosure (ISPE) economically extends the load capacity of the Vantage System, extending system capacity from the Main Power Enclosure (IMPE)
- Extends the Main Controller's load capacity
- Features plug-and-play fittings for all modules
- Comes factory installed with a low-voltage wiring harness eliminating the need to wire between modules
- Installs between standard 16-inch/40.64-centimeter on center framing or may be surface mounted
- Custom fitted hinged door for recessed or surface installs
- Allows visual diagnostics of enclosure components through ventilation slots in the cover
- Enclosure Terminal Boards interchangeable from new modules to legacy modules
Specifications
General Info
| Product Type | Wiring Enclosure | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| UPC Number | 804428053927 |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Height US | 35.0 in | ||
| Product Width US | 14.5 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| cUL Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Compatibility | InFusion | ||
| Frequency Range | 50-60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Storage Humidity | 5-95% RH (Non-Condensing) | ||
| Voltage | 120 to 277 V | ||
| Wire Gauge | 16-18 AWG |
Resources (2)
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTCBK | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TROSDM-KIT | Vantage
SDM Terminal Retro Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TUDM-KIT | Vantage
UDM Terminal Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AWH | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert

