text.skipToContent text.skipToNavigation

HDJ TracJack Bounting Adapter Bezel, Wiremold Ivory, pack of 20

HDJTJA20-99
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Package of 20 HDJ TracJack bezels for mounting high density jacks into TracJack plates. Loaded bezels can be removed from from the front side of a TracJack plate.
Color Ivory
WHERE TO BUY

Features

  • Meets Category 6 standard: Ensures standards compliance.
  • Allows high density jacks to mount into Tracjack plates
  • Expand mounting options.

Specifications

General Info
UPC Number 662875194620
Product Line Legrand
Application Sector Commercial/Industrial
Type Jack
Standard UL Standard
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;