Clarity CAT6 SNAP TracJack Workstation Module, Blue
TJSN6A-36
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 10G SNAP TracJack workstation module compatible with all Tracjack faceplates. SNAP connector on rear, standard RJ45 on front of module.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875681632 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 0.73 in | ||
Product Depth US | 1.1 in | ||
Product Height US | 0.92 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1