text.skipToContent text.skipToNavigation

Shielded 48 port unloaded panel angled - use with TKS6A keystone jacks - 2RU - 3.5x 19

PHATKSU48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Use with TKS6A shielded rear loading keystone jacks. Accepts KSFTP series jacks and modules. Includes rear cable management bar, label fields and mounting hardware. Ground lug included. Jacks sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets Category 6A component standard: Ensures standards compliance.
  • Easy lace wiring Reduces wiring time.
  • Selt terminating jack no specail tools required
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion
  • Rear loading: prefered mounting for panels
  • RoHS compliant: Lead free

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875823247
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 7.11 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;