text.skipToContent text.skipToNavigation

109 FRAME, KEYSTONE, 4 HOLE, WIREMOLD IVORY

KS106S4-99
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Keystone 106-Type Plastic Duplex Frame accepts four rear-loading keystone modules. It is compatible with many cable delivery systems that can house electrical duplex outlets.
Color Ivory
WHERE TO BUY

Features

  • Matches rectangular electrical outlet (GFI) footprint: Supports use with electrical delivery system.
  • Field configurable with Keystones: Design or site flexibility for new or retrofit.
  • Supports Keystone footprint: Broad offering of connector options.
  • Choice of colors: Compatible with many environments.

Specifications

General Info
UPC Number 662875679042
Country Of Origin China
Product Line Legrand
Application Sector Commercial
Type Workstation
Standard UL Standard
Technical Information
Number of Gangs 1
Number of Ports 4
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;