text.skipToContent text.skipToNavigation

INFINIUM HDCA CASSETTE 4 LC DUPLEX ADAPTERS TO 1 MPO FKEY- UP/DOWN- UNIVERSAL NON-FLIPPEDPOLARITY- TIER 4- OM4- APC – AQUA

HDCA4LC08EH-4G1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 218ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fiber Type Multi-Mode OM4
WHERE TO BUY

Features

  • Can be used with Fiber modules, cassettes and copper jacks are supported by high density flat or angled panel options, which include 24-port (1 RU), 48-port (1 RU) and 72-port (2 RU) sizes. All panels are supplied with a rear cable management bar, straps and ties.

Specifications

General Info
UPC Number 662875026013
Country Of Origin China
Product Line Legrand
Application Sector Commercial
Type Cassette
Standard TIA-568-C.3
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 77ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 141ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;