Infinium Quantum M4 Cassette - 24 Fiber - LC Duplex to MPOM - OM5 - Universal Polarity
LM4-LC24W-3C4UN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium M4 Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution can enable industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.
Category Performance Rating
Infinium Quantum
- Infinium Core
- Infinium Quantum
- Infinium Ultra
Fiber Type
Multimode OM5
- Multi-Mode OM4
- Multimode OM5
- Single-Mode
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- LC adapter with Internal shutter: Provides eye safety by attenuating laser light when the mated connector is removed - 100%automatic shutter mechanism requiring no operator handling of the shutter door - Compatible with standard LC connectors - It keeps adapter’s interior clean from dust - You can see the visible light through the adapter
- Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
- Benefits of Base 8 Connectivity: Optimized for 8-fiber transceivers and transmission technologies, 100% fiber utilization for 8-fiber transceiver systems, Cable harnesses match common port counts on network devices, Flexibility for easy migration to 40G/100G/400G networks
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875033257 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 4.24 in | ||
Product Depth US | 4.77 in | ||
Product Height US | 1.14 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1