2M Aqua m), 4 Duplex LC/PC To acclAIM/PC, 50/125 OM4 Multimode, ONFP Plenum, 8 Fiber, Distribution Harness Cable
C80AM137S5EEM0002M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 4 Duplex LC to acclAIM, 8 Fiber, Distribution Harness Cable, is designed to interface acclAIM adapter panels and breakout to individual Duplex LC connectors to interface active equipment or other patch panels within Network Racks, or in top of rack configurations. The acclAIM breakout cable is also a great solution for Telco Rooms, Meet Me Rooms, IDFs, Carrier rooms, Demarcations, and more as a cost-effective less time-consuming alternative to field termination.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aqua | ||
| Type | Fiber Cable | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Construction | Micro Array | ||
| Boot Color | Black | ||
| Features | Direct Mating Breakout | ||
| Connector Color | Aqua | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E |
Dimensions
| Cable Length | 2 m | ||
| Product Length US | 2.0 m | ||
| Product Weight US | 0.08 lb |
Technical Information
| Cable Diameter | 3 mm | ||
| Bend Radius | 90 mm | ||
| Connector 1 | LC Male | ||
| Connector 2 | acclAIM | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Number of Fanout Cables | 0 | ||
| Number of Fibers | 8 | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polarity Type | A | ||
| Polish Type | PC | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Rating | Plenum OFNP-Rated | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | 0°-70°C | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Return Loss | 40 dB | ||
| Storage Temperature | -40° - 70° C |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

