3M Yellow Micro-Distribution Pigtail to acclAIM OS2 Single-mode Plenum Rated 24 Single Fiber Splice-on Pigtail
C00AM010SAJ0M0003M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Micro-Distribution Pigtail to acclAIM 24 Fiber, Splice-On Pigtail is used to splice with existing fiber trunks or new multifiber cable, enabling quick and easy cable runs and connection to the patch panels. The connectorized acclAIM end has been pre terminated in the factory for maximum reliability and quality results. The mechanically cleaved Micro-Distribution simplifies fiber splicing which greatly decreases labor and cost.
Fiber Type
OS2
- Multimode OM5
- OM4
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fusion Splice: The mechanically cleaved, micro-distribution fiber construction ensure quick, simplified, and consistent splicing
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
- Smarter Design– Longer Lifecycle: A simple design, adjustable polarity and fewer components. acclAIM delivers high performance and a multi-generational lifecycle. This means a sustainable building asset that lasts decades with just one installation.
- Reduce Labor – Lower Cost: Up to 47% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Go Live Faster
Specifications
General Info
| Color | Yellow | ||
| Type | Fiber Cable | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Construction | Micro Array | ||
| Boot Color | Black | ||
| Connector Color | Yellow | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E |
Dimensions
| Cable Length | 3 m | ||
| Product Length US | 3.0 m | ||
| Product Weight US | 0.3 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Trade Programs
| TAA Compliant | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 3 mm | ||
| Bend Radius | 90 mm | ||
| Connector 1 | Blunt | ||
| Connector 2 | acclAIM | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fanout Cables | 3 | ||
| Number of Fibers | 24 | ||
| Fanout Cable Length | 24 in | ||
| Fanout Cable Diameter | 2 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polarity Type | C | ||
| Polish Type | PC | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Rating | CMP Rated | ||
| Operating Temperature | 0°-70°C | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Pitch | 3.1 mm | ||
| Return Loss | 55 dB | ||
| Storage Temperature | -40° - 70° C |
Resources
Brochure
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1




