Mighty Mo 20 PDU Mounting Brackets, Rack Mount, Flat, 2 Wide, White
MM20PDUMBFT2W-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand Mighty Mo 20 PDU Mounting Bracket Kits are designed to mount ““Button Mount”” PDUs to the VMD style vertical managers or rear channels of the Mighty Mo 20 open racks. Offset, Flat and Vertical manager style brackets are available, which provide multiple mounting options.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple Mounting Options: Mount offset to the rack rails on the left or right-side of the rack, at multiple heights to accommodate a button mount PDU.
- Cable Management: Brackets accept ¼ turn accessories and are compatible with cable spools, and 3-inch or 6-inch cable rings to manage a PDU.
- Direction Mounting: Offset mounts enable perpendicular mounting.
- Double Wide PDU Brackets: Mount up to 2 PDUs, offset to the rack.
- Color Matched: Available in Black or White to match the Mighty Mo 20 rack.
Specifications
General Info
| Color | White | ||
| Product Type | Mounting Bracket | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875343851 |
Dimensions
| Product Depth US | 0.07 in | ||
| Product Height US | 5.75 in | ||
| Product Width US | 6.56 in | ||
| Product Weight US | 0.7 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Mighty Mo | ||
| Frame | Adjustable, Channel, Fixed | ||
| Mounting | Rack Mount | ||
| Mounting Hole Type | Tapped | ||
| Mounting Rail Spacing | 19 in |
Resources
Installation Instructions
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1







