Two Hole Long Barrel Compression Lug
CL2LB6C
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Size 6 cable, .625 inches on center between holes, 1/4 inch screw size, blue.
Manufactured from electroplated tinned copper. Long barrels maximize number of crimps and are color coded. Inspection port assures full conductor insertion. 10pk.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875665328 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 0.3 in | ||
Product Depth US | 3.08 in | ||
Product Height US | 0.6 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1