text.skipToContent text.skipToNavigation

Swing-Out Wall-Mount Ruggedized Cabinets, 26RU, Plexi Door

SWMR26RUPL-26-26 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets provide a convenient and easy-to use solution for edge, IoT, PoE and small network applications. The small form factor cabinets are 28 in deep for medium to large network equipment. The cabinets are made of rugged
welded steel and feature locking doors. The SWMR series feature heavy duty latch and hinges to accommodate heavier weight loads.

Door Type Plexiglass Door
Rack Units 26 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cable knockouts at top and bottom of fixed rear pan
  • UL2416 load rated
  • PCI Compliant
  • Reversible hinged solid front locking door
  • Vented sides with mounting locations for optional cooling fans
  • Reversible rails for network or server configurability
  • 12-24 threaded and square punched mounting holes
  • 2 reversible mounting rails
  • 2 front door lock keys
  • 8 cable management rings
  • Ruggedized hinges and latches
  • Multiple Heights available

Specifications

General Info
Color Black
Product Series Swing-Out Wall Mount Series
Type Cabinet
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Features Plexiglass Door
Included Mounting Hardware
Number of Knockouts 3
Warranty Type 5-Year
Standard UL2416
UPC Number 662875032472
Dimensions
Product Depth US 26.0 in
Product Height US 45.92 in
Product Width US 26.0 in
Rack Depth 26 in
Technical Information
Cable Entry Back, Top
Frame Adjustable
Load Capacity 350 lb
Mounting Wall
Mounting Type Bolt
Mounting Hole Type Punched
Rack Units 26 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;