text.skipToContent text.skipToNavigation

FAS PROFILE-HOT DIPPED (1D,,2W,,24L) [14603]

FASP600GC Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy� three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to maintain the installation practices as called out in the EIA/TIA 568 standard
  • Mounted with thumbscrews to the rear upright U-channel of a rack
  • Use with cable wraps or ties (not included) to secure cables

Specifications

General Info
Product Line Cablofil
Finish Hot Dipped Galvanized
UPC Number 800388002067
Country Of Origin China
Type Supports
Dimensions
Product Width US 2.67 in
Product Weight US 1.56 lb
Product Volume US 0.037 cu ft
Product Depth US 23.39 in
Product Height US 1.033 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;