text.skipToContent text.skipToNavigation

Discontinued - Composite Audio/Video Cable with L/R Audio, 6 ft

AC2006BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


In-Wall rated (CL2) supports analog video and stereo audio. Available in 6 feet or 12 feet.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Jacket rated CL2 for in-wall installation
  • Color-coded connections for easy hook-up
  • No tools necessary for installation
  • Gold-plated RCA connectors for excellent signal transmission while inhibiting corrosion
  • 75 ohm RG-59 cable for video and two slim stranded conductors for L/R audio

Specifications

General Info
Product Line On-Q
UPC Number 804428008675
Country Of Origin China

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;