text.skipToContent text.skipToNavigation

Front Organizer - 1.75 in H x 19 in W - 1.75 in W x1.75 in D Vertical Rings

FCM-19-1SR Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Front Organizer,1.75'' H x 19'' W, Black, 1.00''H x 1.75''D Horizontal Rings,1.75''W x1.75''D Vertical Rings,12 Plastic Clips

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured out of steel
  • Eliminates congestion around equipment and manages patch cables.
  • Sturdy and durable.

Specifications

General Info
Product Line Ortronics
UPC Number 662875555414
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 19.0 in
Product Depth US 4.5 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;