text.skipToContent text.skipToNavigation

Discontinued - Rear support brackets - for folding keyboard shelf

60400606 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Rear support brackets allow the folding keyboard shelf to support any standard computer monitor up to 35
lbs. The brackets adjust from 6.25˝ to 17˝. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts to rear mounting holes on Mighty Mo Racks : Supports any standard monitor up to 35 lbs

Specifications

General Info
Product Line Ortronics
UPC Number 662875450399
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;