text.skipToContent text.skipToNavigation

1-Gang Low Voltage Old Work

PLV1W On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1-Gang Low Voltage Old Work. Cable-tie ports safely hold cables away from drywall during trim out
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-Gang Low Voltage Old Work

Specifications

General Info
Color Gray
Product Line On-Q
Country Of Origin United States
Dimensions
Product Depth US 1.91 in
Product Height US 4.2 in
Product Width US 2.38 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  307707
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;