text.skipToContent text.skipToNavigation

PlugTail® Heavy Duty Spec Grade Plug Load Controllable Receptacle, 15A, 125V, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

These durable, dependable receptacles feature a permanently marked, differentiated solution that meets all necessary code requirements. For detailed PlugTail® information, visit our PlugTail® Headquarters.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Plated steel wrap strap design for maximum durability and corrosion resistance.
  • No exposed terminals create a finger safe application before, during, and after installation.
  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • Dual mechanical shutter system to help prevent insertion of foreign objects (TR models).
  • Permanent controlled markings on face of receptacle compliant with ASHRAE 90.1, CA Title 24, and NEC.
  • Auto-ground clip assures positive ground.
  • Half-controlled versions include welded, pre-wired lead that control top half of receptacle for split circuit applications.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Country Of Origin Mexico
Dimensions
Product Width US 1.322 in
Product Depth US 0.78 in
Product Height US 2.635 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;