Menu
Search
Menu
Tamper-Resistant Surge Protective Duplex Receptacle, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Type: Duplex
Special Features: Tamper-Resistant, Isolated Ground, Audible Alarm with LED Monitor
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: Yes
UL Listing No: No
UN SPSC: 39121406
UR: No
Dimensions
Depth (US): 1.225" (Behind Strap)
Height (US): 3.82"
Width (US): 1.750"
Technical Information
Amps: 15A
Volts: 125V
Volts (AC): 125
Grade Type: Specification
Country Of Origin
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
15A, 125V Extra-Hard Use Spec-Grade Plug, White Face
15A, 125V Extra-Hard Use Spec-Grade Plug, White Face
PS5266X
(0 Reviews)