Menu
Search
Menu
PlugTail® Canadian Single Pole 20 Amp Decorator Switch, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Product Series: PlugTail
Number Of Poles: 1
Style: Decorator
Technical Information
Amps: 20A
Volts: 347VAC
Volts (AC): 347

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit