Discontinued - 30A Power Interrupting Connector, Non Metallic, Red
20444N
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Connector 3-Pole 4-Wire 30A 480V Power Interrupting
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Red | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Dimensions
Product Width US | 2.56 in | ||
Product Length US | 5.55 in |
Technical Information
Phase | 3 | ||
Number of Wires | 4 | ||
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Voltage | 480.0 V |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1