radiant® LED DIMMER 250W SP/3W W
RHL373PW
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant Registered Collection is optimized for use with LED 2-wire bulbs and fixtures compliant with the SSL 7A standard for energy efficiency. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed to save energy, this dimmer is for use with LED bulbs and fixtures also designed to the SSL 7A standard for efficiency. For use in both single-pole and 3-way applications.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- No derating* required for 2-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | White | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Color Change Kit, High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle, Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007161939 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Height US | 3.18 in | ||
| Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E95219 | ||
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 2.1A 250W (CFL), 120V 2.1A 250W (LED), 120V 300W (Halogen), 120V 300W (Incandescent) | ||
| Load Type | CFL, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Maximum Humidity | 90% (relative humidity, non-condensing) | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63WH | radiant Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH1WH | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBACBK | radiant Collection
Charge any device with USB Type-A and USB Type-C connections built into a tamper-resistant outlet.




