Discontinued - radiant® Incandescent 700W 3-Way Dimmer, Nickel
RH703PNICCV4
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RHCL453PNICCV4
Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant Registered Collection is optimized for use with incandescent bulbs and fixtures. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with incandescent bulbs and fixtures on typical residential (and light commercial) wiring. Usable in both single-pole and 3-way applications.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- Screw pressure plate back wire allows easier installation and fit into the wall box
- Eliminates the need to derate LED bulbs when in multi-gang situations
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Nickel | ||
| Finish | Metallic | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | RHCL453PNICCV4 | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007053739 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 4.25 in | ||
| Product Width US | 1.75 in |
Technical Information
| Amperage | 15 A | ||
| Bulb Compatibility | Incandescent | ||
| Load Rating | 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Supply Voltage | 120 VAC | ||
| Voltage | 120.0 V | ||
| Wattage | 700 W | ||
| Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.




