text.skipToContent text.skipToNavigation

radiant® Smart Outlet, Wi-Fi, Nickel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Take comfort in the convenience of controlling your lights and appliances, from any smart device, from anywhere. The Smart Outlet, Wi-Fi enables you to control your lights, appliances and more, from any smart device. Or, just ask Alexa or Google to turn it on for you. Combining classic design and advanced functionality with simple connection among existing smart home solutions using your home’s wireless network, Smart Lighting from the radiant® Collection lets you control power and set the exact lighting you want – when and where you need it.
Color Nickel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Control lamps or appliances from smart phones and tablets with the Smart Lights app. Even schedule them to turn on/off automatically, create groups or set scenes.
  • Perfect for gaining app-based control of lamps, curling irons, fans, and other small appliances.
  • Installs easily in place of an existing outlet, neutral wire required. One outlet is Wi-Fi controlled, the other is always on.
  • Optional control of downstream outlets.
  • Just ask Amazon Alexa or Google Assistant to turn on the outlet.
  • More color options available to fit any style.
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look.

Specifications

General Info
Product Line Pass & Seymour
Color Nickel
Country Of Origin China
Number of Receptacles 2
Features Wireless
Works With Amazon Alexa, Google Assistant
Outlet Type Indoor, Residential, Wi-Fi Ready
Application Sector Residential/Commercial
Standard Yes
Warranty Type 1-Year Limited Warranty
Type Tamper-Resistant
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Regulatory Approvals  Yes
FCC Compliant Yes
Technical Information
Number of Gangs 1
Amperage 15 A
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;