COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search radiant
explore our collections

Menu
Two Single Pole Switches, Brown
Sorry! That combination does not exist.
Specifications
General Info
Color: Brown
Type: Combination
Number Of Poles: Single Pole
Style: Rocker
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UL Listing No: 20
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Component 4: 78500706018
Dimensions
Depth (US): 1.43"
Height (US): 3.81"
Width (US): 1.29
Technical Information
Amps: 15A
Volts: 120
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
You Might Like
RH703PTUW-P
Tru-Universal Single Pole/3-Way Dimmer, Tri-Color
RH703PTUTC
(3 Reviews)
RRW600UW-P
120V Single Pole/3-Way Occupancy Sensor, Tri-Color
RRW600UTC
(3 Reviews)
RT2W-P
4-Button Digital Timer, White
RT2W
(23 Reviews)
NTL873WCC6-P
Night Light with Single-Pole, 3-Way Switch, White
NTL873WCC6
(8 Reviews)
Ratings
Rated 1 out of 5 by from Bad switch design Legrand has reinvented a dual switch design for ecstatics by placing the vertical switching buttons above and below, but we end up constantly turning the bottom light on when trying to turn off the top switch. Will be replacing this switch with the better design dual s/w, horizontal switching above and below.
Date published: 2019-08-18
Rated 1 out of 5 by from Worst design EVER!! These paddle/rocker switctes are very POORLY designed..... Your "floating" screw design is absurd, especially if you are in the field. Having to turn the interrupter upside down to have the screw drop down so one can try and wrap your wire around the screw.... seriously. Also there is NO warning on the package to let you know that the screws ARE NOT REMOVABLE if you want to wrap your wire around the screw first and reinstall screw. Good luck if you inadvertently removed it.....you'll never get it back in. Leviton, Lutron & others don't have this issue. Refund is in order for sure.... redesign it...
Date published: 2018-12-10
Rated 5 out of 5 by from It works greats excellent product must say Bought it about 3 weeks ago works good and looks good to
Date published: 2019-04-25
Rated 5 out of 5 by from Perfect Space Saving Device I was faced with having several 4 & 5 gang boxes in my new house. The single pole, 3 way, fan and light switches needed in most rooms meant that I had to reconsider the standard 1 switch for each function. These "Two Single Pole" switches allowed me to reduce many multi gang switches.
Date published: 2019-02-06
  • y_2020, m_4, d_7, h_21
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_RCD11, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT

I have a rcd11wcc6 switch that I want to install. I have power coming from a junction box to the switch and I want to control a ceiling fan and an a separate light. How would I go about hooking up the 3 wires to the Com A, Com B, SP A,and the SP B?

Asked by: Tony
You need to connect your HOT wire to either COM A or COM B and leave the Split Circuit tab in on the back of the switch. Your fan and light wires get connected to SP A and SP B.
Answered by: Legrand Technical Support
Date published: 2019-12-02

Can I get this switch in gray?

Asked by: Rick
We have the RCD33NI, which has a Silver Gray Metallic finish: https://www.legrand.us/search.aspx?q=rcd33ni
Answered by: Legrand Technical Support
Date published: 2019-09-30

I want to have some non-"smart" radiant switches in the same gang as "smart" radiant switches. I notice the non-"smart" switches come in BLACK, whereas the "smart" switches come in NICKEL. The wall they are going on is dark. Are these the same colors?

Asked by: osdtexas
The Smart switches are only available in Light Almond, Nickel, and White so they will not match your Black non-smart switches or devices. we do offer the non-smart devices in Nickel.
Answered by: Legrand Technical Support
Date published: 2019-09-12

If com A port is hot wired can com B port be used as additional split port port.  Using slit a and b

Asked by: Rookiebulb
The RCD11W Radiant cmbination switch(SP/SP) can be wired using two HOT wires to COM A and COM B. You will also need to remove the split circuit tab on the back of the device to complete the installation
Answered by: Legrand Technical Support
Date published: 2019-03-20

Can this operate 2 different electrical items - say a residential garbage disposal and an led light?

Asked by: craigm
Yes, this switch can operate two loads.
Answered by: Legrand Techincal Support
Date published: 2019-03-14

Are the "Two Single-Pole Switches" available in Nickel?

Asked by: Bobby
Good Morning, The nickel is currently available in the 3-way/3-way combination. This is because you can use any 3-way device as a single pole if needed. Hope this helps!
Answered by: Tech Support
Date published: 2018-08-07

Is there a 20Amp GFCI interior application in dark bronze? Seems like this is the only color not offered

Asked by: carla
We do not offer the 20Amp gfci in Dark Bronze. You can use our 1597trdbcc4 This is a 15Amp outlet but it can be used on a 20Amp circuit https://www.legrand.us/search.aspx?q=1597trdbcc4
Answered by: Legrand Technical Support
Date published: 2018-07-16

Can I order this double switch dark Bronze or where can I find it?

Asked by: CarlaL
Thank you for your inquiry regarding our stacked switch, RCD11. This device can be ordered at any one of our retailers. If you take this part number to the service counter at a Lowe's, Home Depot, Menards, etc. they will be able to special order the product for you if they do not stock it directly. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2019-04-23
  • y_2020, m_4, d_8, h_19CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_RCD11, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit