text.skipToContent text.skipToNavigation

4A-0461-ZN CABLE BRIDGE AL 9''W

4A-0461-01-ZN Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

"The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray."
Application Sector Commercial
  • Commercial
Height Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong and easy to install aluminum construction

Specifications

General Info
Product Line Cablofil
Finish Aluminum
Country Of Origin Mexico
Dimensions
Product Width US 10.75 in
Product Weight US 2.59 lb
Product Volume US 0.342 cu ft
Product Depth US 20.0 in
Product Height US 2.75 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;