null
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | GC | ||
UPC Number | 800388467637 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 0.875 in | ||
Product Weight US | 4.508 lb | ||
Product Volume US | 0.201 cu ft | ||
Product Depth US | 144.0 in | ||
Product Height US | 2.75 in |
Buy American Act Compliance
BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1