text.skipToContent text.skipToNavigation

EDF SUPPORT RAIL-STAINLESS (1D,,3W,,40L) [945147]

EDF1000IN316L Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy� three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • EDF Rail makes multiple floor mounted cable tray runs easier and faster to install.CA Pin (sold separately) is required to install 4'' ro 12'' FASU. Suggested for 16'' to 24'' FASU.FASU sizes 16'' to 24'' will snap directly onto EDF Rail.Use EZ BN 5/16 (sold separately) to attach any FAS L to EDF Rail.

Specifications

General Info
Product Line Cablofil
Finish Stainless 316
Country Of Origin Italy
Dimensions
Product Weight US 2.623 lb
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;