text.skipToContent text.skipToNavigation

Obsolete - FAS UNIVERSAL BRACKET (2D,6W,12L)

FASU300WH Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy� three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use for tray support in under floor application in combination with EDF Rail.Use patented locking tabs on FAS U to secure tray without additional hardware.Supports wider tray and heavier loads than FAS L. FAS U snaps directly into EDF rail.

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
Country Of Origin United States
Type Mountings
Dimensions
Product Width US 1.772 in
Product Weight US 0.794 lb
Product Volume US 0.079 cu ft
Product Depth US 14.06 in
Product Height US 5.47 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;