Wire Mesh 12" Radius Tee 90˚ Kit
RADT 90 12 KIT
Cablofil
Series
A series reflects connected component products for individual purchase.
This radius tee kit creates smooth direction changes in cable tray runs, supporting cables through tees or 90° bends for reliable, continuous routing. A complete range of bend solutions, including radius tees and elevation changes, enables smooth directional transitions while maintaining cable support and installation efficiency.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
This radius tee kit creates smooth direction changes in cable tray runs, supporting cables through tees or 90° bends for reliable, continuous routing. A complete range of bend solutions, including radius tees and elevation changes, enables smooth directional transitions while maintaining cable support and installation efficiency.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- 12-Inch Bend Radius: Creates a gradual pathway transition that helps simplify pulling MC cable, large power cables and other cable bundles through turns and intersections.
- One Tee or Two 90-Degree Bends: Each kit includes the components needed to construct one field-fabricated tee fitting or two 90-degree bends.
- Complete Installation Hardware: Includes two radius splice components, ten 1/4-inch fasteners, eight CE25 connectors and four CE40 connectors.
- Integrated Cable Containment: Top wire loops help keep cables positioned inside the tray while they are pulled through the bend or tee.
- Multiple Tray Depths: Available for 2-, 4- and 6-inch-deep wire mesh cable tray, with UL Classified splice connections for dependable pathway construction.
Specifications
General Info
| Product Type | Bend | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources (11)
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS L | Cablofil
Bracket mounts trays to walls with fast, secure installation and strong support for stable cable routing.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UC 35 | Cablofil
Telex rail standoff support designed to attached to Telex rail.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWK | Cablofil
Joins cable tray sections securely, enabling fast installation and reliable connections with standard hardware.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C 50 | Cablofil
Wall mount attaches trays to surfaces, delivering secure support with quick, tool-free installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Cablobend | Cablofil
Create bends and drops without cutting. Perfect for data centers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SECKIT | Cablofil
Security wire mesh kit with tamper-resistant covers and modular insert for plenum-rated high-security installations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXPANKIT | Cablofil
Enables tray expansion between sections, reducing stress while maintaining cable support and alignment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COTJ | Cablofil
Wire Mesh Cable Tray Divider clips that align dividers to minimize cable damage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB225 KIT | Cablofil
Secures smaller tray runs to larger tray runs at right angles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CABLEXIT50 | Cablofil
Snap-in cable exit provides smooth entry and exit, protecting cables and enabling quick, hardware-free installation.

