Wire Mesh Cable Tray Bends
Wire Mesh Bends
Cablofil
Series
A series reflects connected component products for individual purchase.
To improve airflow for higher capacity, Wire Mesh Cable Tray can utilize radius tees and elevation bend kits enabling smooth, supported directional changes. A complete range of bend solutions, including radius tees and elevation changes, enables smooth directional transitions while maintaining cable support and installation efficiency.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
filter series:
Please select to continue
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 90-Degree and Tee Configurations: One bend kit includes the components needed to create one tee fitting or two 90-degree bends, reducing the number of separate parts required onsite.
- 5- and 12-Inch Radius Options: Available radius choices help installers accommodate standard pathway turns or provide more gradual transitions for sensitive and high-volume cable bundles.
- Matched Tray Depths: Bend kits are available for 2-, 4- and 6-inch-deep wire mesh cable tray to maintain consistent containment throughout the pathway.
- Integrated Cable Containment: Top wire loops help keep cables positioned within the tray while they are pulled through bends and pathway intersections.
- Rigid, UL-Classified Connections: Included splice hardware securely fastens field-fabricated bends and tees to create a strong, stable connection between tray sections.
Specifications
General Info
| Product Type | Bend | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1