Wire Mesh 90˚ and Tee Bend Kit
This tee bend kit creates smooth direction changes in cable tray runs, supporting cables through tees or 90° bends for reliable, continuous routing. A complete range of bend solutions, including radius tees and elevation changes, enables smooth directional transitions while maintaining cable support and installation efficiency.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
This tee bend kit creates smooth direction changes in cable tray runs, supporting cables through tees or 90° bends for reliable, continuous routing. A complete range of bend solutions, including radius tees and elevation changes, enables smooth directional transitions while maintaining cable support and installation efficiency.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- One Kit, Multiple Configurations: Includes the hardware required to create one tee fitting or two 90-degree bends, reducing the number of components needed onsite.
- Universal Slotted Design: Fits any wire mesh cable tray size and eliminates the need for precise tray alignment during installation.
- Secure UL-Classified Splice: Creates a strong, code-compliant connection between field-fabricated tray sections.
- Optimized Bend Placement: Installs between the tray’s top two wires to support properly formed 90-degree bends and tee intersections.
- Multiple Finish Options: Available in electrozinc, painted, high-resistance, black painted and stainless steel finishes for indoor, outdoor and demanding installation environments.
Specifications
General Info
| Product Type | Bend | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources (10)
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPS | Cablofil
Mesh adapter kit frames tray wall penetrations, providing secure support and clean cable routing through walls.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TXF 35 | Cablofil
1" Deep Telex rail that allows trays to lay flat on cabinet or machinery without rocking.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWK | Cablofil
Joins cable tray sections securely, enabling fast installation and reliable connections with standard hardware.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C 50 | Cablofil
Wall mount attaches trays to surfaces, delivering secure support with quick, tool-free installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Cablobend | Cablofil
Create bends and drops without cutting. Perfect for data centers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SECKIT | Cablofil
Security wire mesh kit with tamper-resistant covers and modular insert for plenum-rated high-security installations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXPANKIT | Cablofil
Enables tray expansion between sections, reducing stress while maintaining cable support and alignment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COTJ | Cablofil
Wire Mesh Cable Tray Divider clips that align dividers to minimize cable damage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB225 KIT | Cablofil
Secures smaller tray runs to larger tray runs at right angles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CABLEXIT50 | Cablofil
Snap-in cable exit provides smooth entry and exit, protecting cables and enabling quick, hardware-free installation.

