Wire Mesh Snap-In Wire Dividers
COTFIL 50/100
Cablofil
Series
A series reflects connected component products for individual purchase.
These Wire Mesh Cable Tray Dividers that keeps different cabling types separated in a single pathway. Integrated dividers help organize and separate cables within a single tray, ensuring clean, efficient routing through straight runs, bends, and transitions for a more structured and manageable installation.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
These Wire Mesh Cable Tray Dividers that keeps different cabling types separated in a single pathway. Integrated dividers help organize and separate cables within a single tray, ensuring clean, efficient routing through straight runs, bends, and transitions for a more structured and manageable installation.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Snap-In Cable Separation: Mounts directly to wire mesh cable tray to create dedicated pathways for organizing different cable types.
- Compact Wire Design: Provides effective cable separation without the added bulk of a full-length solid divider.
- Two Divider Sizes: Available in 1/2-inch and 1-inch sizes to support different cable bundle and separation requirements.
- Electroplated Zinc Finish: Provides durable performance for commercial and industrial cable management applications.
- RoHS-Compliant Construction: Meets applicable material restrictions for a more environmentally responsible cable management solution.
Specifications
General Info
| Product Type | Divider | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources (11)
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RADT 90 12 KIT | Cablofil
Creates smooth direction changes in cable tray runs, supporting cables through tees or 90° bends for reliable, continuous routing.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS L | Cablofil
Bracket mounts trays to walls with fast, secure installation and strong support for stable cable routing.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UC 35 | Cablofil
Telex rail standoff support designed to attached to Telex rail.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWK | Cablofil
Joins cable tray sections securely, enabling fast installation and reliable connections with standard hardware.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C 50 | Cablofil
Wall mount attaches trays to surfaces, delivering secure support with quick, tool-free installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Cablobend | Cablofil
Create bends and drops without cutting. Perfect for data centers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SECKIT | Cablofil
Security wire mesh kit with tamper-resistant covers and modular insert for plenum-rated high-security installations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXPANKIT | Cablofil
Enables tray expansion between sections, reducing stress while maintaining cable support and alignment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COTJ | Cablofil
Wire Mesh Cable Tray Divider clips that align dividers to minimize cable damage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB225 KIT | Cablofil
Secures smaller tray runs to larger tray runs at right angles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CABLEXIT50 | Cablofil
Snap-in cable exit provides smooth entry and exit, protecting cables and enabling quick, hardware-free installation.

