Junction Box Headers used with WCR11/2
11/2JBH24251060
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Used as a large capacity fedder system for Walkercell. Cellular raceway attached to side of box. 22'' (559mm) dia. Cover plate access at center of unit. Standard length is 60'' (1524mm). The minimum depth of any JK,JHB, or HJB is 1/2'' (12.7mm) higher than WCR2 and WCR3 and 1'' higher than WCR11/2.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564134077 | ||
Country Of Origin | United States |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E26663 | ||
cULus Listed | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1