text.skipToContent text.skipToNavigation

CordMate II Kit - White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Especially suited for covering home entertainment wires, speaker cables, TV/video cabling and home office wiring. Organize and hide cords and cables easily. Self-adhesive backing makes for easy installation. Stylish design complements any interior setting. Paintable.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 12' of Cord Channel (3 sections, 4' long)
  • 2 Flat Elbows
  • 1 Inside Elbow
  • 1 Outside Elbow
  • 2 Couplings
  • 1 T-Fitting
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color White
Product Series CordMate Series
Type Raceway Cord Cover
Application Sector Residential
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 086698880490
Dimensions
Product Length US 12.0 in
Product Weight US 1.354 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;