text.skipToContent text.skipToNavigation

Discontinued - 2" Red Plastic Coated J-Hook w/ Latch Box of 25 [F000675]

CJ32HPRD Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Cablofil J Hooks provide an easy to insall, non-continuous cable support for all types of telecommunication, data and power cabling.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Built in cable retainer

Specifications

General Info
Product Line Cablofil
Finish EZ
UPC Number 800388474222
Country Of Origin China
Dimensions
Product Weight US 0.16 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;