text.skipToContent text.skipToNavigation

Discontinued - CJ64HP JHook 4" white

CJ64HP Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


4" Plastic coated steel J Hook with built in retainer  White, UL Plenum rated

Smooth wide cable bearing surface makes pulling cable quick and easy

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Built in cable retainer

Specifications

General Info
Product Line Cablofil
Finish EZ
UPC Number 800388474451
Country Of Origin China
Dimensions
Product Weight US 0.44 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;