text.skipToContent text.skipToNavigation

Discontinued - 10AT Prewired Evolution™ Series Poke Thru Device, Surface Style Cover, Aluminum

10ATCPAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  10ATCPAA

Proof that bigger and better go hand in hand: Evolution Series 10inch Poke-Thru Devices offer more capacity, flexibility and versatility than any other poke-thru device on the market. Featuring eight-gangs of capacity, redesigned and easier to use covers, recessed connections below floor level, and enough internal wiring capacity to eliminate the need for a junction box. Evolution Series 10inch Poke-Thru Devices are ready to meet the marketinchs increased demand for more power, more A/V, and more communications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Silver
Type Poke-Thru
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Replaced by Part Number  10ATCPAA
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
UPC Number 786564087144
Dimensions
Product Depth US 11.12 in
Product Height US 11.25 in
Product Volume US 1407.38 cu in
Product Width US 11.25 in
Product Weight US 20.87 lb
Core Hole Size 10 in
Cubic Capacity 14 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;