Wattstopper PLUS 5.7", Graphic Switch Touchscreen with PoE, Black
EN-GS-150-BK
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The EN-GS-150 graphic switch is a native Wattstopper PLUS PoE powered wired device with a 5.7" capacitive touch LCD display that enables simple control for complex spaces. The user interface provides an intuitive professional experience for whole room control of lights, shades, scenes, and tunable white loads. The EN-GS-150 is fully programmable with Polaris Config software enabling facility managers to customize button text, icons, and sequence of operations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The EN-GS-150 graphic switch is a native Wattstopper PLUS PoE powered wired device with a 5.7" capacitive touch LCD display that enables simple control for complex spaces. The user interface provides an intuitive professional experience for whole room control of lights, shades, scenes, and tunable white loads. The EN-GS-150 is fully programmable with Polaris Config software enabling facility managers to customize button text, icons, and sequence of operations.
- Full color capacitive touch LCD display with native Wattstopper PLUS support
- Control support for lights, shades, scenes, tunable white, and network groups
- Attractive streamlined aesthetic with full glass face, available in Black or White with aluminum trim
- Intuitive user interface supports up to 8 screens and multiple button types per screen
- System-wide zone control within the Wattstopper PLUS system
- Compatible with Wattstopper PLUS GreenBus, Wireless, and DALI managers
- Power-over-Ethernet (PoE) connectivity for streamlined installation
Specifications
General Info
| Color | Black | ||
| Product Type | Touchscreen Interface | ||
| Material | Glass | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Number of Switches | 0 | ||
| Switch Type | Touch | ||
| Warranty Type | 5-Year | ||
| Standard | CE, FCC, RoHS, IEEE 802.3af, IEEE 802.3at, UL, cUL | ||
| UPC Number | 840356704234 |
Dimensions
| Product Depth US | 1.24 in | ||
| Product Height US | 5.9 in | ||
| Product Width US | 2.6 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Connections | 1 | ||
| Number of Rockers | 0 | ||
| Topology | Star | ||
| Wire Connection Type | RJ-45 | ||
| Compatibility | Wattstopper PLUS Wired, Wattstopper PLUS Wireless | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 48 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | Wall | ||
| Number of Buttons | 0 | ||
| Operating Temperature | 32°-122°F | ||
| Operating Temperature Max | 122 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-85% RH (Non-Condensing) | ||
| Power Consumption | 4 W | ||
| Power Supply | PoE | ||
| Storage Temperature | -4° - 140° F |
Resources (7)
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSKITPI | Pass and Seymour
Preset Wide Slide TradeMaster Interchangeable Face Cover, simple to operate, saves time and money.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM2083142DAB38-B | Ortronics
Mighty Mo 20 Dual Adjustable Base 4-post racks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSDLV703PGRY | Pass and Seymour
700 VA Magnetic Low-Voltage Single Pole/3-Way Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMFDLL-36F-42S | Ortronics
VWM Front Door Lever Lock Kit, 36 in Split Door
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPU3E | Connectrac
3-Foot Express Under-Carpet Extender
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB2TJ | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP15DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP60DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP20DB-06 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple


