15A 125V Hospital-Grade Short Strap Single Receptacle, Back and Side Wire, White
8284W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital Grade Short Strap Single Receptacle Back and Side Wire 15A 125V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- One-piece brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and thermoplastic back body.
- Internal screw-pressure-plate back wire capable of accepting #14 : #10 AWG solid or stranded copper or copper-clad wire.
- Terminal compartments isolated from each other for positive conductor containment.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007378610 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 1 | ||
Outlet Type | Commercial, Indoor | ||
Application Sector | Hospital Grade | ||
Standard | UL498, cUL/CSA C22.2 No. 42 | ||
Type | Outlet |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.018 in | ||
Product Height US | 1.68 in |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Connection | Back and side wire | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1