Rack Mount 120V/20A/6 rear O/L /lighted switch/6' cord
J06B0B20
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six rear 20A outlets, on/off switch, 6' (1.8m) cord. Receptacle center-to-center 1 1/2'' (38mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Series | Rack Mount | ||
| Type | PIOC | ||
| Material | Steel | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | Simplex | ||
| Standard | cULus Recognized: File E66421, Guide XBYS2 XUHT2 VZCA2 | ||
| UPC Number | 786776542158 |
Dimensions
| Product Depth US | 2.57 in | ||
| Product Length US | 19.0 in | ||
| Product Width US | 1.75 in | ||
| Product Weight US | 3.5 lb | ||
| Receptacle Spacing | 1.5 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Amperage | 20 A | ||
| Cord Length | 6 ft | ||
| Enclosure Type | Steel | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting Type | Rack Mounting | ||
| NEMA Configuration Code | 5-20P, 5-20R | ||
| Phase | Single | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
